IESNA:LM-63-2002
[TEST]P1197325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-730-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4468
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
655.1 670.7 679.2 671.7 646.1 594.1 552.6 551.5 572.3 601.2
644.6 702.5 777.9 880.8 996 1106.9 1221.7 1346.4 1486 1606.7
1664.8 1634.5 1521.4 1315.3 962.1 615.7 421.5 306.3 223.3 165.5
119.7 91.5 73.5 54.1 30.8 10.9 0
655.1 674.5 683.3 676.2 651 599.3 557.1 553.4 573 600.8
642.3 698.7 771 870.1 987.5 1099.6 1216 1342.1 1483.4 1608.9
1676 1655.6 1551 1363.5 1026.6 655.5 447.1 325.8 237.1 175
126.8 97 77.1 60 34.9 14.2 0
655.1 673.3 682.8 677.6 656 610 565.2 558.3 575.9 603.6
641.6 696.1 767.2 859.9 976.6 1104.8 1216.7 1327.9 1470.2 1607.2
1692.3 1700.1 1625 1429.9 1109.1 731.4 516.6 385 286.9 208.4
151.5 113.1 85.8 72.5 43.9 15.4 0
655.1 672.1 683.8 683.3 669.5 636.3 592.2 571.1 578.5 601.2
636.1 683.5 745.4 824.1 921.3 1030.4 1145.6 1264.8 1397.9 1546.3
1673.3 1730.5 1698.2 1578 1329.6 939.1 633.3 487.2 385 298.7
228.5 167.4 117.8 82.7 59.3 23.2 0
655.1 672.1 686.8 692.8 686.4 667.2 632.3 602 596 609.8
637.8 679.2 730 795.9 877.9 974.4 1080.4 1191.6 1313.9 1459.3
1619.3 1751.3 1804.7 1757.3 1591.3 1240 801.6 522.3 401.9 325.3
260.3 208.4 159.8 114.3 73 31.8 0
655.1 670.5 687.5 701.3 706.5 702.7 686.4 660.8 641.3 639.7
655.1 686.8 731.2 786.6 856.6 943.4 1045.5 1159.1 1277.4 1405.7
1564.8 1740 1887.4 1958.8 1920.6 1725 1284.1 759.9 422.7 285.4
217.4 163.1 122.1 84.2 51.4 21.3 0
655.1 670.2 688.3 707.7 723.6 734.5 738.5 734.3 723.3 716.5
724.1 747.3 782.4 827.7 888.8 969 1066.2 1178.1 1303 1436.3
1570.7 1724.1 1908.3 2123.1 2305.9 2361.8 2212 1716.5 1039.9 514.7
256.8 159.3 103.8 63.3 36.3 14 0
655.1 667.9 686.8 710.3 733.8 755.8 780 803.7 823.4 840.7
860.4 884.1 915.6 959.2 1020.2 1102 1204.6 1323.2 1454 1590.6
1722.4 1853.3 1998.4 2199.7 2508.8 2895.3 3185 3171.7 2696.1 1959.5
1145.1 526.8 212.7 107.4 47.7 13.8 0
655.1 666 683 706.7 733.1 763.2 798.7 839.5 885.3 936.2
996.7 1064 1134.4 1210.8 1300.2 1410.4 1536.8 1672.4 1808.7 1935.6
2056.5 2170.3 2281.2 2398.8 2566 2849.3 3299.3 3736.7 3727.2 3202.8
2234 1059.3 334.8 127.3 59.3 19.4 0
655.1 662.9 679.2 701.3 727.8 759.4 796.6 839.3 885.3 940
1004.5 1077.5 1156.3 1245.6 1355.4 1492 1654.4 1839.3 2013.3 2176.9
2330.3 2468.8 2590.6 2720.8 2889.3 3165.8 3603.9 4055.3 4175.3 3776.5
2656.5 1064.5 283.3 109.5 48.6 14.5 0
655.1 662.2 677.6 698.7 723.3 751.6 787.1 827.4 872.5 923.9
984.4 1051.9 1123.8 1203.9 1301.1 1423 1569.5 1730.2 1891.7 2046.5
2194.9 2335.3 2468.1 2607 2787.9 3059.1 3522.8 3929.2 4024.3 3655.4
2677.9 1124.3 297.3 110.5 43.4 12.1 0
655.1 659.8 673.1 692 714.1 739.5 770.8 806.1 844 887.4
937 992 1047.2 1106.9 1179.3 1268.6 1378.2 1499.8 1623.8 1747.1
1868 1980.1 2086.3 2202 2362.3 2628.6 3022.1 3354 3335.8 2962.8
2176.7 917.5 244 92.9 35.8 9.2 0
655.1 658.6 669.3 685.4 703.9 725 750.6 777.6 805.1 834.5
867.5 901.9 933.2 960.2 989.1 1025.2 1072.1 1128.8 1190.4 1256.5
1326 1396 1465.9 1550.1 1682.1 1928.4 2270.8 2485.6 2329.6 1948.8
1383.4 580.4 160 63.1 27 8.1 0
655.1 653.9 658.1 666.2 674.5 683 689.9 691.1 682.6 662.2
630.2 587.5 535.8 481.5 428.4 386 354.9 335.2 328.4 332.6
348.3 365.8 372.7 365.1 348.8 322.4 272.9 206.5 157.7 127.6
101.9 79.9 60.9 43.4 26.8 10 0
655.1 647.5 643.9 641.3 637.3 628 607.9 574.7 527.8 478.4
436.9 404 379.1 358.5 342.1 330.5 321.5 315.3 310.8 307
299.4 286.9 269.6 247.5 220.3 193.2 172.1 154.6 137.3 119.7
101.9 84.6 66.6 46.9 28.2 9.5 0
655.1 640.8 629 614.8 596.3 568.1 531.3 495.3 465.6 441.5
420.6 402.3 386.4 371.3 356.3 342.4 331 321.5 312.7 301.8
286.9 268.1 250.6 236.4 222.9 207 189.2 170.9 154.8 138.5
118.1 98.2 77.1 55.7 32.5 14.9 0
655.1 634.4 612.9 588 557.9 524.2 498.4 481.8 468.2 453.5
436.9 419.9 403 386.7 369.6 351.1 332.9 317 303.7 291.6
280.9 271.7 263.6 254.4 240.6 220.3 200.3 184.2 168.3 151.7
134.4 115.5 95.3 73 48.4 25.8 0
655.1 632.3 601.5 568.1 534.4 508.1 495.5 490.8 484.4 472.5
455.9 435.5 414.2 393.3 371.7 348.5 325.5 305.6 291.1 281.9
273.8 267.2 261 244.4 223.6 213.6 202.9 191.6 177.8 163.1
147 131.1 114 90.3 68.3 39.1 0
655.1 627.8 591.1 552.9 521.3 504.3 501.7 504 501.4 489.1
469.7 446.2 418.9 395.5 369.9 348 329.5 310.1 292.3 276.7
264.6 256.5 241.4 222.6 214.6 204.6 193.9 182.8 170.9 157.9
143.7 132.3 113.6 93.2 70.7 40.5 0
655.1 624.7 583.5 542.7 514.9 504.5 508.1 513.8 512.1 500.2
478.7 450.9 420.4 388.8 362 348.8 333.1 309.6 282.4 262
248.9 241.1 222.9 212 202.9 192.7 181.6 169.8 156.9 143.7
130.6 120.9 101.2 80.8 60.9 37.2 0
655.1 623.1 576.4 536 511.4 504.8 511.2 518 517.6 505.7
483.7 454.7 421.1 384.3 352.8 337.8 316.5 287.8 262.7 247.3
236.4 228.3 212.4 204.1 194.2 184.2 172.6 161 148.7 135.6
124.9 128 94.6 69.9 51.7 21.6 0
655.1 625 579.2 537.5 512.3 505.2 510.9 519 519 507.1
485.1 456.2 422.7 385.7 353.3 338.6 317 287.6 263.4 247.3
235.4 228.5 211.5 203.4 193.7 184.2 173.1 161.2 149.4 135.6
123.3 116.2 88 69.9 53.3 30.8 0
